IESNA:LM-63-2002
[TEST]P1352203
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-74)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R209735DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]241
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
16.8 18.3 19.5 19.9 19 17.2 16.3 17.7 23.6 47.6
97.8 185.9 353.5 448.7 589.8 723.2 865.4 1013.7 1163 1275.3
1399.2 1503.6 1572 1647.4 1692.5 1734.6 1729 1686.6 1608.9 1524.5
1401.9 1293.7 1190.2 1088.9 987.2 877.8 753.3 614.7 466.3 324.3
210.4 147.4 90.6 25.8 5.9 1.8 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
16.8 18.3 19.5 19.9 19 17.2 16.3 17.7 23.8 46.7
96.9 179.8 346.5 455.5 560.1 705.7 846.1 1005.6 1136.7 1269.4
1375.9 1469 1548 1607.6 1659.9 1690.2 1686.8 1644.7 1567.3 1483.9
1376.6 1266.9 1166.8 1071.5 985.2 864.7 738.6 589.5 441.2 323
203.4 133.4 87.6 26.3 5.7 1.8 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
16.8 18.3 19.5 19.9 19 17.2 16.3 17.4 22.9 45.1
92.6 178.7 321.8 426.5 529.5 659.1 808.3 932.7 1079.6 1193.8
1299.1 1391.5 1467.2 1527.6 1565 1597.8 1591 1558.4 1501.1 1416.2
1308.6 1207.4 1111.8 1015.3 924.3 811.5 681.5 548.1 417.9 284.7
178.9 120.3 78.8 23.8 6.1 1.6 0.7 0.7 0.5 0.5
0.2 0.2 0.2 0 0
16.8 18.1 19.5 19.9 18.8 17.2 16.1 17.4 22.2 42.6
89 162.2 296.9 376.4 478.1 595 716.4 852.9 963.2 1080.3
1183.6 1277.4 1338.7 1398.5 1438.6 1462 1465.1 1437.5 1391.3 1316.8
1223.7 1116.1 1008.8 920.7 828.5 725.4 603.8 468.4 359.2 239.6
152.9 101.9 62.1 21.1 5.7 1.6 0.7 0.5 0.5 0.5
0.2 0.2 0.2 0 0
16.8 18.1 19.5 19.7 18.8 17 16.1 17 21.7 39.6
79.9 149.5 262.7 325.9 404.7 506.9 619.7 734 839.1 934.5
1024.2 1102.5 1173.6 1225.3 1262.2 1286.7 1292.1 1272.6 1236.4 1174.5
1088.7 976.8 875.8 785.7 698 600.2 490.3 383 281.1 188
123 77.5 50.3 18.1 5.2 1.6 0.7 0.5 0.5 0.5
0.2 0.2 0 0 0
16.8 18.3 19.5 19.7 18.8 17 15.9 16.5 20.4 37.1
72.9 131.4 224 276.3 341.3 417.9 503 593.4 677 766.2
848 910 968.7 1020.3 1049.8 1070.6 1076.7 1064.7 1037.5 989.1
913.2 824.9 718.2 636.2 554.4 469.3 384.3 293.3 218.8 149
93.1 58.7 41.4 15.6 5.2 1.4 0.5 0.5 0.5 0.2
0.2 0.2 0 0 0
16.8 18.1 19.5 19.7 18.6 16.8 15.6 16.3 19.7 32.6
63.2 112.6 187.1 225.8 277.9 335.6 393.4 462.9 535.9 598.8
664.7 717 770 803.3 830.5 843 848.2 837.8 813.5 778.4
716.8 643.2 543.8 471.1 400.4 339.5 273.6 211.3 157.4 107.8
69.3 44.6 33.3 14 4.5 1.4 0.5 0.5 0.5 0.5
0.2 0.2 0.2 0 0
16.8 18.1 19.3 19.7 18.6 16.8 15.4 15.6 18.6 29
55.3 96.7 152.6 182.1 214.9 253.7 298.3 347.2 392.7 443.2
487.2 529.7 564.8 588 605.6 613.8 614 604.9 585.2 557.6
512.5 457.7 388.6 323.6 273.1 230.3 186.2 147.4 113 79.7
54.1 34.7 25.6 12 4.1 1.1 0.5 0.5 0.2 0.2
0.2 0.2 0.2 0 0
16.8 18.1 19.3 19.5 18.3 16.5 15.2 15.2 17.7 26.5
47.1 82.2 123.9 144.9 166 191.8 222.6 252.8 283.3 314.1
343.3 369.2 388.4 403.4 412.4 414.5 411.3 402.5 387.7 367.1
339.5 303.5 258.2 213.3 181 155.8 129.8 103.7 81.1 57.3
39 27 19.7 10 3.6 1.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0
16.8 18.1 19 19.3 18.1 16.3 14.7 14.5 16.5 23.1
39.2 66.1 97.8 112.6 128.4 147.7 166.5 183.7 204.1 221.5
237.4 250.5 260.5 267 270.4 270.4 267 261.1 251.6 237.8
219.9 200 175.3 145.4 122.1 104 87.9 73.2 57.8 44.8
30.6 21.3 15.2 7.9 3.4 0.9 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0
16.8 17.9 18.1 17.7 16.3 14.3 12.2 10.9 10 9.7
10 10.6 11.6 12 12.5 12.7 12.9 13.1 13.1 13.1
12.9 12.7 12.2 11.8 10.9 9.7 8.6 7.7 6.8 6.1
5.2 4.5 3.9 3.6 3.4 2.9 2.7 2.3 2 1.6
1.4 0.9 0.5 0 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0
16.8 17.4 17 15.6 14 12.2 10.2 8.6 7.2 6.1
5.4 4.5 3.9 3.6 3.4 3.2 2.9 2.7 2.5 2.3
2 2 1.8 1.6 1.4 1.1 1.1 0.9 0.7 0.7
0.5 0.5 0.5 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.5 0.5 0.5 0.5 0.5 0.7 0.7 0.9
0.9 0.9 0.7 0.7 0
16.8 16.5 15.6 14 12.2 10.4 8.8 7.2 6.3 5.4
4.8 4.3 3.9 3.6 3.6 3.4 3.4 3.4 3.2 3.2
2.9 2.9 2.7 2.7 2.5 2.5 2.3 2.3 2.3 2
2 2 2 2 2 1.8 1.8 1.8 1.6 1.6
1.6 1.6 1.4 1.4 1.4 1.1 1.4 1.1 1.1 1.1
1.1 1.1 0.9 0.9 0
16.8 15.9 14.3 12.7 10.9 9.5 8.2 7 6.3 5.7
5.2 4.8 4.5 4.5 4.3 4.3 4.3 4.3 4.1 4.1
4.1 3.9 3.9 3.9 3.6 3.6 3.6 3.6 3.6 3.4
3.4 3.4 3.4 3.4 3.2 3.2 3.2 3.2 3.2 2.9
2.9 2.9 2.7 2.7 2.5 2.3 2.3 2 2 1.8
1.6 1.1 0.9 0.7 0
16.8 15.2 13.6 12 10.4 9.3 8.2 7.5 6.8 6.3
5.9 5.7 5.4 5.4 5.4 5.2 5.2 5.2 5.2 5.2
5.2 5.2 5.2 5 5 5 5 5 5 5
5 5 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.5
4.5 4.5 4.3 4.3 4.1 3.9 3.6 3.4 3.2 2.7
2.3 1.8 1.1 0.5 0
16.8 14.9 13.1 11.8 10.4 9.3 8.4 7.9 7.2 7
6.6 6.6 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3
6.3 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1
6.1 6.1 6.1 6.1 6.3 6.3 6.3 6.1 6.1 6.1
6.1 5.9 5.9 5.7 5.7 5.4 5.2 5 4.8 4.3
3.6 2.7 1.8 0.9 0
16.8 14.9 13.1 11.8 10.2 9.3 8.6 7.9 7.5 7.2
7 6.8 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6
6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6
6.6 6.8 6.8 6.8 6.8 6.8 6.6 6.6 6.6 6.3
6.3 6.3 6.3 6.1 6.1 5.9 5.7 5.4 5 4.5
3.9 2.9 2 0.9 0
